Fluid controls for marine applications
Danfoss offers a wide range of high performance solenoid valves for marine applications. Solenoid valves are an easy and economical way to control and regulate fluids and gases.
The valves are available in direct-operated, servo-operated and assisted lift versions. The Danfoss solenoid valve bodies and solenoid coils are normally supplied separately and then combined, but the valves are also available as complete units if required. Danfoss solenoid valves come with GL-DNV marine approvals.
Features
G1/8 – G2 connection ISO 228/1
NC/NO function
0 – 40 bar differential pressure
Reinforced diaphragm
Armature tube in one piece (without welding)
Water hammer protected
Direct and Indirect servo system
-30 – 140 °C media temperature
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV224B, servo-operated 2/2-way solenoid valves for high pressure
EV224B is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and available in NC and NO versions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV310B, direct-operated 3/2-way solenoid valves
EV310B covers a wide range of direct-operated 3/2-way solenoid valves for universal use. EV310B is a real robust valve program with high performance and can be used in all kind of tough working conditions. Clip-on coils can not be used on EV310B.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV250B, 2/2-way assisted lift operated solenoid valve
EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.This 2/2-way valve program is especially to use in closed circuits with low differential pressure, but demanding moderate flow rates. Valve body in dezincification resistant brass for ensuring a long life even in connection with aggressive steam media. EV250B is compatible with the broad Danfoss coil program with enclosures from IP00 up to IP67. Medium temperatures up to 140°C (low pressure steam).
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV220B, servo-operated solenoid valves
EV220B is a universal 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV212B Solenoid valves with FKM isolating diaphragm 2/2-way direct-operated
The compact 2/2-way solenoid valve EV212B with an isolating diaphragm design ensures no fluid can enter the armature area meaning the valve can be used for aggressive fluids.